SLVUCD5 January 2022 TPS629210E
The EVM is designed to provide access to features of the TPS629210E. The EVM also provides jumpers for different configurations. Jumper selections must be made prior to enabling the TPS629210E. Additional input and output capacitors can be added. The input voltage at which the IC turns on can be programmed with a voltage divider. The TPS629210EEVM allows multiple MODE/S-CONF pin configurations. The loop response can also be measured.