SLVUCD5 January 2022 TPS629210E
Jumper Short Location | Description |
---|---|
Pin 2 and Pin 3 | Turn on the device as default. |
Pin 3 and Pin 4 | Turn off the device. |
Pin 1 and Pin 2, Pin 3 and Pin 4 | Set the programmable Enable threshold voltage with R4 and R5. |
Pin 3 and Pin 4 | Pin 1 can be used for an external supply voltage with a R4 and R5 resistor divider. |