SLVUCD5 January 2022 TPS629210E
Table 2-1 provides a summary of the TPS629210EEVM performance specifications. All the specifications are given at an ambient temperature of 25°C.
Specification | Test Conditions | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 5 | 12 | 17 | V | |
Output voltage | 3.3 | V | |||
Output current | 0 | 1 | A | ||
Input current | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A, forced PWM, 2.5 MHz, 3.3-μH inductor | 5.7 | mA | ||
VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, forced PWM, 2.5 MHz, 3.3-μH inductor | 0.302 | A | |||
Switching frequency | Set by the Mode/S-CONF pin | 2.5 | MHz | ||
Line regulation | VIN = 5 V–17 V, VOUT= 3.3 V, IOUT = 0 A and 1 A, forced PWM, 2.5/1 MHz, VSET, 3.3-μH inductor | +0.5%, –0.2% | |||
Load regulation | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–1 A, forced PWM and auto PFM/PWM with AEE, 2.5/1 MHz, VSET, 3.3-μH inductor | +0.7%, –0.2% | |||
Output ripple | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, forced PWM, 2.5 MHz, 3.3-μH inductor | 10 | mV | ||
Peak efficiency | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–1 A, forced PWM, 2.5 MHz, 3.3-μH inductor | 90.43% | |||
VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–1 A, auto PFM/PWM with AEE, 2.5 MHz, 3.3-μH inductor | 90.77% | ||||
VIN = 12 V, VOUT = 3.3 V, IOUT = 10 mA, auto PFM/PWM with AEE, 2.5 MHz, 3.3-μH inductor | 84.66% | ||||
Output rise time | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, forced PWM, 2.5 MHz, 3.3-μH inductor | 500 | μs | ||
Load transient | VIN = 12 V, VOUT = 3.3 V, IOUT = 0.5 A–1 A, slew rate: 1 A/μs, forced PWM, VSET, 2.5 MHz, 3.3-μH inductor | ±58 | mV | ||
Loop bandwidth | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, forced PWM, VSET, 2.5 MHz, 3.3-μH inductor | 95.89 | kHz | ||
Phase margin | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, forced PWM, VSET, 2.5 MHz, 3.3-μH inductor | 84.4 | deg | ||
IC case temperature | VIN = 12 V, VOUT = 3.3 V, IOUT = 1 A, forced PWM, 2.5 MHz, 3.3-μH inductor, 10 minutes soaking | 34.6 | °C |