SLVUCD9B January 2022 – March 2023 TPS61376
This user's guide describes the setup, schematic, and layout of the evaluation module (EVM) for the TPS61376. The EVM helps to evaluate the behavior and performance of the device at different input voltage, output voltage, and load conditions. This EVM is optimized for 5-V input voltage and 12-V output voltage applications. The feedback divider and compensation network can be modified for other application conditions, according to the data sheet.