SLVUCD9B January   2022  – March 2023 TPS61376

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
    3. 1.3 Input Capacitor C8
  4. 2Test Setup
    1. 2.1 Input/Output Connector Descriptions
  5. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  6. 4Board Layout
  7. 5Revision History

Performance Specification

#GUID-574C02EA-0A48-4BEB-9C72-8F4B4300CECE/TABLE_IH4_LQ2_DSB provides the summary of the TPS61376EVM performance specifications. All the specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification
Parameter Test Condition Value Unit
Input voltage 3-8 V
Output voltage 12 V
Maximum input current ISEL = H 3 A
ISEL = L 0.75 A
Default switching frequency 1200 kHz