SLVUCD9B January   2022  – March 2023 TPS61376

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modification
    3. 1.3 Input Capacitor C8
  4. 2Test Setup
    1. 2.1 Input/Output Connector Descriptions
  5. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  6. 4Board Layout
  7. 5Revision History

Bill of Materials

#GUID-651706F8-E2A0-4AC8-9338-A09ACE876778/TABLE_P3V_W4S_DSB lists the BOM of the TPS61376 EVM.

Table 3-1 TPS61376EVM Bill of Materials
Designator Qty Value Description PackageReference PartNumber Manufacturer
C2, C11 2 1 μF CAP, CERM, 1 μF, 35 V, ±10%, X5R, 0402 0402 GRM155R6YA105KE11D MuRata
C3, C4, C9, C10 4 10 μF CAP, CERM, 10 μF, 50 V, ±10%, X5R, AEC-Q200 Grade 1, 1206 1206 GRT31CR61H106KE01L MuRata
C5, C8 2 47 μF CAP, AL, 47 μF, 35 V, ±20%, 0.06 Ω, SMD SMT Radial D EEHZC1V470P Panasonic
C7 1 0.47uF CAP, CERM, 0.47 uF, 25 V, +/- 10%, X7R, 0603 0603 GRM188R71E474KA12D MuRata
C12 1 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0402 0402 GRM155R71H103KA88D MuRata
C15 1 4.7 μF CAP, CERM, 4.7 µF, 16 V, ±10%, X5R, AEC-Q200 Grade 3, 0603 0603 GRT188R61C475KE13D MuRata
C16 1 3300 pF CAP, CERM, 3300 pF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B2X7R1H332K050BA TDK
C17 1 0.1 μF CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B3X7R1H104K050BB TDK
D1 1 60 V Diode, Schottky, 60 V, 3 A, SOD-128 SOD-128 PMEG6030EVPX Nexperia
J1, J2, J3, J4 4 Terminal, Turret, TH, Double Keystone1502-2 1502-2 Keystone
JP1, JP2 2 Header, 100 mil, 3 × 1, Tin, TH Header, 3 PIN, 100 mil, Tin PEC03SAAN Sullins Connector Solutions
L1 1 4.7 μH Shielded Power Inductor, 4.7 μH, 19.6 mΩ, 7.4 A SMT2_5MM28_5MM48 XEL5050-472MEC Coilcraft
R2 1 49.9 RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040249R9FKED Vishay-Dale
R3 1 0 RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0EDHP Vishay-Dale
R4 1 1.00 Meg RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04021M00FKED Vishay-Dale
R5 1 90.9 k RES, 90.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040290K9FKED Vishay-Dale
R6 1 14.3 k RES, 14.3 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040214K3FKED Vishay-Dale
R7 1 80.6 k RES, 80.6 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040280K6FKED Vishay-Dale
R8, R9 2 100 k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100KFKED Vishay-Dale
SH-JP1, SH-JP2 2 Shunt, 100 mil, Gold plated, Black Shunt 2 pos. 100 mil 881545-2 TE Connectivity
TP1, TP2, TP3, TP4, TP5, TP6 6 Test Point, Miniature, Orange, TH Orange Miniature Testpoint 5003 Keystone
U1 1 23-VIN, 25-VOUT, 4.5-A, Boost Converter with Input Average Current Limit and Load Disconnect VQFN-HR-13 TPS61376RYHR Texas Instruments
C1 0 2200 pF CAP, CERM, 2200 pF, 250 V, ±10%, X7R, 0805 0805 GRM21AR72E222KW01D MuRata
C6 0 1000 μF CAP, AL, 1000 μF, 35 V, ±20%, 0.018 Ω, TH D12.5xL20mm EEU-FR1V102B Panasonic
C13, C14 0 15 pF CAP, CERM, 15 pF, 50 V, ±5%, C0G/NP0, 0402 0402 GRM1555C1H150JA01D MuRata
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R1 0 2.2 RES, 2.20, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 ERJ-8RQF2R2V Panasonic
R10 0 10k RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040210K0FKED Vishay-Dale