SLVUCE8A March 2022 – February 2023 TPS7H5001-SP
Each parameter in the table below had initial data taken on a population of TSP7H5001-SP devices. A population of devices underwent a life test, a separate population of devices went through a HDR radiation test and a different population of devices underwent an LDR test. The information gained from those tests are provided in the tables below.
Test |
Temperature |
VIN |
Min |
Mean |
Max |
Standard Deviation |
Population |
Process Variation |
-55-125°C |
4-14 V |
N/A |
N/A |
N/A |
7%* |
N/A |
Pre-Life/Pre-Radiation |
-55°C |
4 |
1814 |
2105 |
2362 |
109 |
87 |
Pre-Life/Pre-Radiation | -55°C |
5 |
1834 |
2109 |
2333 |
110 |
87 |
Pre-Life/Pre-Radiation | -55°C |
12 |
1849 |
2106 |
2351 |
105 |
87 |
Pre-Life/Pre-Radiation | -55°C |
14 |
1855 |
2126 |
2389 |
108 |
87 |
Pre-Life/Pre-Radiation |
25°C |
4 |
1605 |
1789 |
1941 |
71.0 |
87 |
Pre-Life/Pre-Radiation | 25°C |
5 |
1616 |
1808 |
1950 |
71.1 |
87 |
Pre-Life/Pre-Radiation | 25°C |
12 |
1650 |
1808 |
1957 |
67.4 |
87 |
Pre-Life/Pre-Radiation | 25°C |
14 |
1647 |
1807 |
1954 |
68.1 |
87 |
Pre-Life/Pre-Radiation | 125°C |
4 |
1312 |
1405 |
1492 |
38.0 |
87 |
Pre-Life/Pre-Radiation | 125°C |
5 |
1329 |
1422 |
1509 |
39.2 |
87 |
Pre-Life/Pre-Radiation | 125°C |
12 |
1334 |
1425 |
37.8 |
1508 |
87 |
Pre-Life/Pre-Radiation | 125°C |
14 |
1330 |
1424 |
1506 |
38.8 |
87 |
Post-Life Test |
-55°C |
4 |
1817 |
2084 |
2318 |
109 |
87 |
Post-Life Test | -55°C |
5 |
1834 |
2108 |
2333 |
109 |
87 |
Post-Life Test | -55°C |
12 |
1849 |
2106 |
2351 |
105 |
87 |
Post-Life Test | -55°C |
14 |
1855 |
2126 |
2389 |
108 |
87 |
Post-Life Test | 25°C |
4 |
1605 |
1789 |
1941 |
71.0 |
87 |
Post-Life Test | 25°C |
5 |
1616 |
1808 |
1950 |
71.2 |
87 |
Post-Life Test | 25°C |
12 |
1650 |
1808 |
1957 |
67.4 |
87 |
Post-Life Test | 25°C |
14 |
1647 |
1807 |
1954 |
68.1 |
87 |
Post-Life Test |
125°C |
4 |
1312 |
1405 |
1492 |
38.0 |
87 |
Post-Life Test | 125°C |
5 |
1329 |
1422 |
1509 |
39.2 |
87 |
Post-Life Test | 125°C |
12 |
1334 |
1425 |
1508 |
37.8 |
87 |
Post-Life Test | 125°C |
14 |
1330 |
1424 |
1505 |
38.9 |
87 |
Post LDR Radiation |
25°C |
4 |
1667 |
1787 |
1925 |
60.1 |
80 |
Post LDR Radiation | 25°C |
5 |
1692 |
1805 |
1950 |
59.2 |
80 |
Post LDR Radiation | 25°C |
12 |
1698 |
1804 |
1938 |
59.6 |
80 |
Post LDR Radiation | 25°C |
14 |
1681 |
1801 |
1950 |
60.0 |
80 |
Post HDR Radiation |
25°C |
4 |
1641 |
1804 |
1937 |
66.6 |
70 |
Post HDR Radiation | 25°C |
5 |
1645 |
1821 |
1982 |
71.2 |
70 |
Post HDR Radiation | 25°C |
12 |
1646 |
1821 |
1992 |
71.3 |
70 |
Post HDR Radiation | 25°C |
14 |
1630 |
1820 |
1988 |
71.2 |
70 |
Test |
Temperature |
VIN |
Min |
Mean |
Max |
Standard Deviation |
Population |
Pre-Life/Pre-Radiation |
-55°C |
4 |
607.7 |
609.2 |
610.6 |
0.619 |
87 |
Pre-Life/Pre-Radiation | -55°C |
5 |
607.8 |
609.1 |
610.6 |
0.615 |
87 |
Pre-Life/Pre-Radiation | -55°C |
12 |
607.8 |
609.3 |
610.7 |
0.611 |
87 |
Pre-Life/Pre-Radiation | -55°C |
14 |
607.9 |
609.3 |
610.8 |
0.607 |
87 |
Pre-Life/Pre-Radiation | 25°C |
4 |
611.6 |
613.1 |
614.0 |
0.438 |
87 |
Pre-Life/Pre-Radiation | 25°C |
5 |
611.7 |
613.2 |
614.1 |
0.435 |
87 |
Pre-Life/Pre-Radiation | 25°C |
12 |
611.7 |
613.2 |
614.1 |
0.437 |
87 |
Pre-Life/Pre-Radiation | 25°C |
14 |
611.7 |
613.2 |
614.1 |
0.436 |
87 |
Pre-Life/Pre-Radiation | 125°C |
4 |
612.6 |
614.0 |
615.1 |
0.511 |
87 |
Pre-Life/Pre-Radiation | 125°C |
5 |
612.7 |
614.3 |
615.2 |
0.512 |
87 |
Pre-Life/Pre-Radiation | 125°C |
12 |
612.8 |
614.1 |
615.2 |
0.511 |
87 |
Pre-Life/Pre-Radiation | 125°C |
14 |
612.8 |
614.1 |
615.2 |
0.505 |
87 |
Post-Life |
-55°C |
4 |
607.7 |
609.0 |
610.3 |
0.638 |
87 |
Post-Life | -55°C |
5 |
607.8 |
609.0 |
610.4 |
0.645 |
87 |
Post-Life | -55°C |
12 |
607.8 |
609.1 |
610.4 |
0.640 |
87 |
Post-Life | -55°C |
14 |
607.9 |
609.1 |
610.4 |
0.627 |
87 |
Post-Life | 25°C |
4 |
611.5 |
613.0 |
613.8 |
0.435 |
87 |
Post-Life | 25°C |
5 |
611.7 |
613.1 |
613.8 |
0.425 |
87 |
Post-Life | 25°C |
12 |
611.3 |
613.0 |
613.9 |
0.426 |
87 |
Post-Life | 25°C |
14 |
611.6 |
613.8 |
613.9 |
0.425 |
87 |
Post-Life |
125°C |
4 |
612.6 |
614.0 |
615.1 |
0.503 |
87 |
Post-Life | 125°C |
5 |
612.8 |
614.1 |
615.2 |
0.501 |
87 |
Post-Life | 125°C |
12 |
612.8 |
614.1 |
615.2 |
0.506 |
87 |
Post-Life | 125°C |
14 |
612.8 |
614.1 |
615.2 |
0.503 |
87 |
Post LDR Radiation |
25°C |
4 |
611.1 |
612.5 |
613.6 |
0.555 |
80 |
Post LDR Radiation | 25°C |
5 |
611.2 |
612.5 |
613.6 |
0.560 |
80 |
Post LDR Radiation | 25°C |
12 |
611.2 |
612.5 |
613.6 |
0.558 |
80 |
Post LDR Radiation | 25°C |
14 |
611.2 |
612.5 |
613.7 |
0.561 |
80 |
Post HDR Radiation |
25°C |
4 |
610.5 |
612.2 |
613.6 |
0.698 |
70 |
Post HDR Radiation | 25°C |
5 |
610.5 |
612.2 | 613.6 |
0.704 |
70 |
Post HDR Radiation | 25°C |
12 |
610.5 |
612.2 | 613.6 |
0.699 |
70 |
Post HDR Radiation | 25°C |
14 |
610.5 |
612.2 | 613.6 |
0.708 |
70 |
Test |
Temperature |
Min |
Mean |
Max |
Standard Deviation |
Population |
Pre-Life/Pre-Radiation |
-55°C |
2.030 |
2.048 |
2.072 |
0.00956 |
30 |
Pre-Life/Pre-Radiation | 25°C |
2.030 |
2.047 |
2.083 |
0.0121 |
30 |
Pre-Life/Pre-Radiation | 125°C |
2.041 |
2.055 |
2.083 |
0.0116 |
30 |
Post-Life |
-55°C |
2.030 |
2.048 |
2.083 |
0.00992 |
87 |
Post-Life | 25°C |
2.025 |
2.049 |
2.089 |
0.0137 |
87 |
Post-Life | 125°C |
2.036 |
2.057 |
2.094 |
0.0133 |
87 |
Post-LDR Radiation |
25°C |
2.030 |
2.049 |
2.089 |
0.0102 |
80 |
Post-HDR Radiation | 25°C |
2.025 |
2.053 |
2.117 |
0.0162 |
70 |