SLVUCG4 October   2022 TPSM82912 , TPSM82913

 

  1.   TPSM8291xEVM Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Input and Output Capacitors
      2. 1.2.2 Configurable Enable Threshold Voltage
      3. 1.2.3 NR/SS Capacitor
      4. 1.2.4 Feedforward Capacitor
      5. 1.2.5 S-CONF Resistor
      6. 1.2.6 Single LC Filter Operation
  4. 2Setup
    1. 2.1 Input and Output Connector Descriptions
    2. 2.2 Ripple Measurement Setup
  5. 3 Test Results
  6. 4 Board Layout
  7. 5Schematic and Bill of Materials
    1. 5.1 Schematic
  8. 6Bill of Materials

Test Results

The TPSM8291xEVM was used to take all the data in the TPSM8291x 3-V to 17-V, 2-A/3-A Low Noise and Low Ripple Buck Power Module with Integrated Ferrite Bead Filter Compensation data sheet. See the device data sheet for the performance of this EVM.

GUID-20220830-SS0I-NNZS-8KMV-12XKRN3XTJPL-low.jpg Figure 3-1 Thermal Performance (VIN = 12 V, VOUT = 1.2 V, IOUT = 3000 mA, J6 to GND)