SLVUCG9 October 2022 TPS36-Q1
The function of the SETx pins will vary based on the device used in the EVM. Please refer to the device data sheet for the functionality. Drive SETx pins to logic 1 (connect to VDD) or logic 0 (connect to GND) as per the device pinout and functionality requirements. Refer to Tables 4-1, 4-2, 4-3, and 4-4 for suggested jumper connections.