SLVUCH5 july   2023 LMQ64480-Q1 , LMQ644A0-Q1 , LMQ644A2-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1EVM Description
    1. 1.1 Features and Electrical Performance
  5. 2EVM Performance and Specifications
  6. 3EVM Photo
  7. 4Test Setup and Procedure
    1. 4.1 EVM Connections
    2. 4.2 Test Equipment
    3. 4.3 EVM Setup
      1. 4.3.1 Input Connections
      2. 4.3.2 Output Connections
  8. 5Test Data and Performance Curves
    1. 5.1 Efficiency and Load Regulation Performance
    2. 5.2 Waveforms and Plots
    3. 5.3 EMI Performance
    4. 5.4 Thermal Performance
  9. 6EVM Documentation
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 PCB Layout
  10. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Custom Design With WEBENCH® Tools
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation

Custom Design With WEBENCH® Tools

Click here to create a custom design using the LMQ644A2-Q1 device with WEBENCH® Power Designer.

  1. Start by entering the input voltage (VIN), output voltage (VOUT), and output current (IOUT) requirements.
  2. Optimize the design for key parameters such as efficiency, footprint, and cost using the optimizer dial.
  3. Compare the generated design with other possible solutions from Texas Instruments.

The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.

In most cases, these actions are available:

  • Run electrical simulations to see important waveforms and circuit performance.
  • Run thermal simulations to understand board thermal performance.
  • Export customized schematic and layout into popular CAD formats.
  • Print PDF reports for the design, and share the design with colleagues.

Get more information about WEBENCH tools at www.ti.com/WEBENCH.