SLVUCH5 july   2023 LMQ64480-Q1 , LMQ644A0-Q1 , LMQ644A2-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1EVM Description
    1. 1.1 Features and Electrical Performance
  5. 2EVM Performance and Specifications
  6. 3EVM Photo
  7. 4Test Setup and Procedure
    1. 4.1 EVM Connections
    2. 4.2 Test Equipment
    3. 4.3 EVM Setup
      1. 4.3.1 Input Connections
      2. 4.3.2 Output Connections
  8. 5Test Data and Performance Curves
    1. 5.1 Efficiency and Load Regulation Performance
    2. 5.2 Waveforms and Plots
    3. 5.3 EMI Performance
    4. 5.4 Thermal Performance
  9. 6EVM Documentation
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 PCB Layout
  10. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Custom Design With WEBENCH® Tools
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation

Test Data and Performance Curves

Unless otherwise indicated, VIN = 12 V, VOUT1 = 5 V, VOUT2 = 3.3 V, IOUT1 = 6 A, IOUT2 = 6 A and fSW = 2.1 MHz.