SLVUCH5
july 2023
LMQ64480-Q1
,
LMQ644A0-Q1
,
LMQ644A2-Q1
1
Abstract
Trademarks
1
EVM Description
1.1
Features and Electrical Performance
2
EVM Performance and Specifications
3
EVM Photo
4
Test Setup and Procedure
4.1
EVM Connections
4.2
Test Equipment
4.3
EVM Setup
4.3.1
Input Connections
4.3.2
Output Connections
5
Test Data and Performance Curves
5.1
Efficiency and Load Regulation Performance
5.2
Waveforms and Plots
5.3
EMI Performance
5.4
Thermal Performance
6
EVM Documentation
6.1
Schematic
6.2
Bill of Materials
6.3
PCB Layout
7
Device and Documentation Support
7.1
Device Support
7.1.1
Development Support
7.1.1.1
Custom Design With WEBENCH® Tools
7.2
Documentation Support
7.2.1
Related Documentation
1.1
Features and Electrical Performance
Dual 6-A outputs synchronous buck converter
Wide operating range of up to 36 V
Default output voltages: 5 V (CH1) and 3 V (CH2)
Default switching frequency: 2.1 MHz
High efficiency across a wide load-current range
Input EMI filter with electrolytic capacitor for parallel damping (input filter can handle up to 8-A input current)
Clock synchronization and FPWM mode provide constant switching frequency across the full load range
Integrated input capacitors enable low-noise switching performance
Pin selectable spread spectrum
Peak current-mode control architecture with integrated loop compensation.
Peak current limiting with hiccup-mode overcurrent protection
Thermal shutdown protection with hysteresis
PGOOD indicator
Programmable input UVLO
6-layer, 2-oz PC board design