Power Supply: Connect to VIN(-) and Ammeter1. The power supply must be capable of
supplying 16 A. Adjustable voltage range must be from 3 V to 36 V.
Multimeters:
- Voltmeter 1: Measure the input voltage at
VINS+ to VINS–.
- Voltmeter 2: Measure the CH1 output
voltage at VOUT1S+ to VOUT1S–.
- Voltmeter 3: Measure the CH2 output
voltage at VOUT2S+ to VOUT2S–.
- Ammeter 1: Measure the input current. Connect to the power supply and
VIN(+).
Electronic Load:
- Load 1: Connect to VOUT1(+) and VOUT1(-). The electronic load must be capable
of sinking 6 A.
- Load 2: Connect to VOUT2(+) and VOUT2(-). The electronic load must be capable
of sinking 6 A.