SLVUCH6A July 2023 – November 2023 TPS25984
The TPS25984EVM enables the evaluation of TPS259840x and TPS259841x eFuses from TPS25984 family. This EVM has two (2) TPS259840x eFuses connected in parallel. The input power is applied across the connectors T1 and T3, while T2 and T3 provide the output connection for the EVM; refer to the schematic in 2 and EVM test setup in 3. TVS diodes D1 and D2 provide the input protection from transient overvoltages. Schottky diodes D3 and D4 protect the output by clamping the negative voltage excursion at the OUT pins of TPS25984 eFuses within the minimum absolute rating.
SW1 allows to do power cycle and SW2 enables the quick output discharge (QOD). Power Good (PG) and fault (FLTb and FLTb2) indicators are provided by LED DG1, DR1, and DR2 respectively.
EVM Function | VIN UVLO Threshold | VIN OVLO Threshold | ITIMER | Output Slew Rate (dv/dt) | IMON | ILIM | ILIM2 | IREF |
---|---|---|---|---|---|---|---|---|
Performance evaluation of TPS25984, 4.5-V to 16-V, 55-A (RMS) eFuse | 5 V | 16.7 V | Selectable - 1.4 ms and 14 ms | Selectable - 1.2 V/ms, 1.8 V/ms, and 12 V/ms | Selectable - 120 A and 70 A with VREF of 1 V | Selectable - 38 A and 22 A of inrush current limit and 59 A and 35 A of active current sharing threshold with VREF of 1 V | Selectable - 1 V and 0.8 V |