SLVUCI2 march   2023 AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TPS6594-Q1

 

  1.   TPS6594133A-Q1 PMIC User Guide for Jacinto J784S4 or J721S2, PDN-3A, PDN-3B, PDN-3F
  2.   Trademarks
  3. 1Introduction
  4. 2Processor Connections
    1. 2.1 Power Mapping
    2. 2.2 Control Mapping
  5. 3Supporting Functional Safety Systems
    1. 3.1 Achieving ASIL-B System Requirements
    2. 3.2 Achieving up to ASIL-D System Requirements
  6. 4Static NVM Settings.
    1. 4.1  Application-Based Configuration Settings
    2. 4.2  Device Identification Settings
    3. 4.3  BUCK Settings
    4. 4.4  LDO Settings
    5. 4.5  VCCA Settings
    6. 4.6  GPIO Settings
    7. 4.7  Finite State Machine (FSM) Settings
    8. 4.8  Interrupt Settings
    9. 4.9  POWERGOOD Settings
    10. 4.10 Miscellaneous Settings
    11. 4.11 Interface Settings
    12. 4.12 Multi-Device Settings
    13. 4.13 Watchdog Settings
  7. 5Pre-Configurable Finite State Machine (PFSM) Settings
    1. 5.1 Configured States
    2. 5.2 PFSM Triggers
    3. 5.3 Power Sequences
      1. 5.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 5.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 5.3.3 ACTIVE_TO_WARM
      4. 5.3.4 ESM_SOC_ERROR
      5. 5.3.5 PWR_SOC_ERROR
      6. 5.3.6 MCU_TO_WARM
      7. 5.3.7 TO_MCU
      8. 5.3.8 TO_ACTIVE
      9. 5.3.9 TO_RETENTION
  8. 6Application Examples
    1. 6.1 Initialization
    2. 6.2 Moving Between States; ACTIVE, MCU ONLY and RETENTION
      1. 6.2.1 ACTIVE
      2. 6.2.2 MCU ONLY
      3. 6.2.3 RETENTION
    3. 6.3 Entering and Exiting Standby
    4. 6.4 Entering and Existing LP_STANDBY
  9. 7References

Static NVM Settings.

The TPS6594133A-Q1 device consists of user register space and an NVM. The settings in NVM, which are loaded into the user registers during the transition from INIT to BOOT BIST, are provided in this section. Note: The user registers can be changed during state transitions, such as moving from STANDBY to ACTIVE mode. The user register map is described in the TPS6594-Q1 data sheet.