SLVUCI2 march   2023 AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TPS6594-Q1

 

  1.   TPS6594133A-Q1 PMIC User Guide for Jacinto J784S4 or J721S2, PDN-3A, PDN-3B, PDN-3F
  2.   Trademarks
  3. 1Introduction
  4. 2Processor Connections
    1. 2.1 Power Mapping
    2. 2.2 Control Mapping
  5. 3Supporting Functional Safety Systems
    1. 3.1 Achieving ASIL-B System Requirements
    2. 3.2 Achieving up to ASIL-D System Requirements
  6. 4Static NVM Settings.
    1. 4.1  Application-Based Configuration Settings
    2. 4.2  Device Identification Settings
    3. 4.3  BUCK Settings
    4. 4.4  LDO Settings
    5. 4.5  VCCA Settings
    6. 4.6  GPIO Settings
    7. 4.7  Finite State Machine (FSM) Settings
    8. 4.8  Interrupt Settings
    9. 4.9  POWERGOOD Settings
    10. 4.10 Miscellaneous Settings
    11. 4.11 Interface Settings
    12. 4.12 Multi-Device Settings
    13. 4.13 Watchdog Settings
  7. 5Pre-Configurable Finite State Machine (PFSM) Settings
    1. 5.1 Configured States
    2. 5.2 PFSM Triggers
    3. 5.3 Power Sequences
      1. 5.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 5.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 5.3.3 ACTIVE_TO_WARM
      4. 5.3.4 ESM_SOC_ERROR
      5. 5.3.5 PWR_SOC_ERROR
      6. 5.3.6 MCU_TO_WARM
      7. 5.3.7 TO_MCU
      8. 5.3.8 TO_ACTIVE
      9. 5.3.9 TO_RETENTION
  8. 6Application Examples
    1. 6.1 Initialization
    2. 6.2 Moving Between States; ACTIVE, MCU ONLY and RETENTION
      1. 6.2.1 ACTIVE
      2. 6.2.2 MCU ONLY
      3. 6.2.3 RETENTION
    3. 6.3 Entering and Exiting Standby
    4. 6.4 Entering and Existing LP_STANDBY
  9. 7References

Watchdog Settings

These settings detail the default watchdog addresses. These settings can be changed though I2C after startup.

Table 4-12 Watchdog NVM Settings
Register Name Field Name TPS6594
Value Description
WD_LONGWIN_CFG WD_LONGWIN 0xff 0xff
WD_THR_CFG WD_EN 0x1 Watchdog enabled.