SLVUCI2 march 2023 AM68A , AM69 , AM69A , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4VE-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VP-Q1 , TPS6594-Q1
When a trigger causes the TO_ACTIVE sequence to execute, all rails power up in the recommended power up sequence as shown in Figure 5-11.
At the beginning of the TO_ACTIVE sequence, the PMIC clears SPMI_LPM_EN and LPM_EN and sets AMUXOUT_EN and CLKMON_EN.
At the end of the TO_ACTIVE sequence the 'FORCE_EN_DRV_LOW' bit is cleared.