SLVUCI9 November 2023 TPS61289
Figure 3-6 and Figure 3-7 show the power up and power down sequence wavefroms of Boost Mode or Battery Discharge Mode.
Figure 3-8 and Figure 3-9 show the working wavefroms of Boost Mode or Battery Discharge Mode.
VHigh = 15 V | VLow = 3.6 V | Idischarge = 5 A |
VHigh = 15 V | Idischarge = 15 A |
VHigh = 15 V | VLow = 3.6 V | Idischarge = 5 A |
VHigh = 15 V | Idischarge = 5 A |