SLVUCJ9 February 2023 LP8764-Q1 , TPS6594-Q1
When a trigger causes the TO_ACTIVE sequence to execute, all rails power up in the recommended power up sequence as shown in .
At the beginning of the TO_ACTIVE sequence both PMICs clear SPMI_LP_EN and LPM_EN and set AMUXOUT_EN and CLKMON_EN.
At the end of the TO_ACTIVE sequence the 'FORCE_EN_DRV_LOW' bit is cleared.