SLVUCJ9 February 2023 LP8764-Q1 , TPS6594-Q1
For ASIL-C or ASIL-D systems, the following features in addition to the ones described in GUID-A7785222-D284-46BA-B230-451D521837E5.html#GUID-A7785222-D284-46BA-B230-451D521837E5 can be used:
The current monitoring is enabled by default for all BUCKs and LDOs for the TPS6594-Q1 and LP8764-Q1 devices.
GPIO_3 of the primary TPS6594-Q1 PMIC is configured as the SoC error signal monitor. Similar to the MCU error signal monitor, this feature is enabled through I2C using the ESM_SOC_EN register bit. The SoC reset functionality is supported through the connection of GPIO_11 on the primary TPS6594-Q1, configured as nRSTOUT_SoC, to the PORz pin of the processor.
ASIL-B | ASIL-D | ||||||
---|---|---|---|---|---|---|---|
Safety Monitoring Processor | External SW Wdog | INTn | Safety MCU Processing ESM Safety MCU Reset | Safety Status Signal with IO Read-Back feature | System Input Voltage Monitoring | SoC Main Processing ESM | IO Read-Back Feature |
SoC: MCU Island R5 Cores | PMICA: Q&A Watchdog and I2C2 | PMICA: nERR_MCU connected to SOC:MCU_SAFETY_ERRz PMICA: nRSTOUT connected to MCU_PORz_1V8 | PMICA: ENDRV | PMICA: VSYS_SENSE -OV with Safety FET OVPGDRV PMICA, PMICB and PMICC with VCCA OV & UV and SoC (VMON1) -UV | PMICA: nERR_SoC connected to SOC: SOC_SAFETY_ERRz | PMICA: nINT, nRSTOUT, nRSTOUT_SOC PMICB: nINT PMICC: nINT |
ASIL-B | ASIL-D Adds | |||||
---|---|---|---|---|---|---|
Device | Power Resource | PDN Power Rail | Safe State Power Group(1) | Supply Voltage Monitoring | Supply Current Monitoring | Residual Voltage Monitoring |
TPS65941120-Q1 (PMIC-A) | BUCK1-4 | VDD_CPU_AVS | SOC | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM |
BUCK5 | VDD_MCU_0V85 | MCU | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM | |
LDO1 | VDD_MCUWK_0V8 | MCU | PMIC-A - OV & UV | PMIC-A -CM (2) | PMIC-A -RVM(2) | |
LDO2 | VDD_MCU_GPIORET_3V3 | MCU | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM | |
LDO3 | VDD_MCUIO_1V8 | MCU | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM | |
LDO4 | VDA_MCU_1V8 | MCU | PMIC-A - OV & UV | PMIC-A -CM | PMIC-A -RVM | |
TPS65941421-Q1 (PMIC-B) | BUCK1 | VDD_IO_1V8 | SOC | PMIC-B - OV & UV | PMIC-B -CM | PMIC-B -RVM |
BUCK3 | VDD_PHY_1V8 | SOC | PMIC-B - OV & UV | PMIC-B -CM | PMIC-B -RVM | |
BUCK4 | VDD_DDR_1V1 | SOC | PMIC-B - OV & UV | PMIC-B -CM | PMIC-B -RVM | |
BUCK5 | VDD_RAM_0V85 | SOC | PMIC-B - OV & UV | PMIC-B -CM | PMIC-B -RVM | |
LDO1 | VDD_WK_0V8 | SOC | PMIC-B - OV & UV | PMIC-B -CM | PMIC-B -RVM | |
LDO2 | VDD_GPIORET_3V3 | SOC | PMIC-B - OV & UV | PMIC-B -CM | PMIC-B -RVM | |
LDO3 | VDA_DLL_0V8 | SOC | PMIC-B - OV & UV | PMIC-B -CM | PMIC-B -RVM | |
LDO4 | VDA_PLL_1V8 | SOC | PMIC-B - OV & UV | PMIC-B -CM | PMIC-B -RVM | |
LP876411B5-Q1 | BUCK1-4 | VDD_CORE_0V8 | SOC | PMIC-C - OV & UV | PMIC-C -CM | PMIC-C -RVM |
TPS22965-Q1 | Ld Sw A | VDD_MCUIO_3V3 | MCU | PMIC-A (FB_B3) - OV & UV(5) | NA(3)(4) | |
TPS22965-Q1 | Ld Sw B | VDD_IO_3V3 | SOC | PMIC-C (FB_B4) - OV & UV(5) | NA(3)(4) | |
TLV3318P-Q1 | LDO-A | VDD1_DDR_1V8 | SOC | PMIC-C (FB_B3) -OV & UV(5) | NA | |
TLV7103318-Q1 | LDO-B | VDD_SD_DV | None | NA(2) | NA(2) | |
TLV73333P-Q1 | LDO-C | VDDA_3P3_USB | None | NA(2) | NA(2) | |
TLV73318P-Q1 | LDO-D | VDD_EFUSE_1V8 | None | NA(2) | NA(2) |