SLVUCJ9 February 2023 LP8764-Q1 , TPS6594-Q1
These settings detail the default watchdog addresses. These settings can be changed though I2C after startup.
Register Name | Field Name | TPS65941120-Q1 | TPS65941421-Q1 | LP876411B5-Q1 | |||
---|---|---|---|---|---|---|---|
Value | Description | Value | Description | Value | Description | ||
WD_LONGWIN_CFG | WD_LONGWIN | 0xff | 0xff | 0x0 | 0x0 | 0x0 | 0x0 |
WD_THR_CFG | WD_EN | 0x1 | Watchdog enabled. | 0x0 | Watchdog disabled. | 0x0 | Watchdog disabled. |