SLVUCJ9 February 2023 LP8764-Q1 , TPS6594-Q1
These settings detail the default monitoring enabled on VCCA. All these settings can be changed though I2C after startup.
Register Name | Field Name | TPS65941120-Q1 | TPS65941421-Q1 | LP876411B5-Q1 | |||
---|---|---|---|---|---|---|---|
Value | Description | Value | Description | Value | Description | ||
VCCA_VMON_CTRL | VMON_DEGLITCH_SEL | 0x1 | 20 us | 0x1 | 20 us | 0x1 | VCCA 20us, VMON/BUCK 20us |
VCCA_VMON_EN | 0x1 | Enabled; OV and UV comparators. | 0x1 | Enabled; OV and UV comparators. | 0x1 | Enabled; OV and UV comparators. | |
VCCA_PG_WINDOW | VCCA_OV_THR | 0x7 | +10% | 0x7 | +10% | 0x7 | +10% |
VCCA_UV_THR | 0x7 | -10% | 0x7 | -10% | 0x7 | -10% | |
VCCA_PG_SET | 0x0 | 3.3 V | 0x0 | 3.3 V | 0x0 | 3.3 V | |
GENERAL_REG_1 | FAST_VCCA_OVP | 0x0 | slow, 4us deglitch filter enabled | 0x0 | slow, 4us deglitch filter enabled | ||
GENERAL_REG_3 | LPM_EN_DISABLES_VCCA_VMON | 0x1 | VCCA_VMON enabled if VCCA_VMON_EN=1 and LPM_EN=0 | 0x1 | VCCA_VMON enabled if VCCA_VMON_EN=1 and LPM_EN=0 | 0x1 | VCCA_VMON enabled if VCCA_VMON_EN=1 and LPM_EN=0 |