SLVUCK2A january 2023 – april 2023 TPS7H3302-SEP
Table 2-1 lists the EVM performance specifications. See data sheet (SLVSGX6) for complete specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input voltage range, (VVIN) | 2.375 | 3.3 | 3.5 | V | |
VDDQSNS voltage range (VVDDQSNS) | 1 | 3.5 | |||
VLDOIN voltage range (VVLDOIN) | 0.9 | 3.5 | |||
VTT Termination Voltage | |||||
DDR | VTT | 1.25 | |||
VTTREF | 1.25 | ||||
DDR2 | VTT | 0.9 | |||
VTTREF | 0.9 | ||||
DDR3 | VTT | 0.75 | |||
VTTREF | 0.75 | ||||
DDR4 | VTT | 0.6 | |||
VTTREF | 0.6 | ||||
Termination current (IVTT) | –3 | 3 | A | ||
Reference current (IVTTREF) | –10 | 10 | mA |