SLVUCK2A january 2023 – april 2023 TPS7H3302-SEP
Section 3.2 lists the EVM connectors and test points.
Reference Designator |
Function |
---|---|
J1 | Ground (GND) |
J2 | Input voltage VDD. VIN range is from 2.375 V to 3.5 V |
J3 | Ground (GND) for VDD |
J4 | VDDQSNS voltage range 1.2 V – 2.5 V. |
J5 | Jumper to connect VDDQSNS to VLDOIN |
J6 | Jumper to disable device. No jumper = enabled. |
J7 | VLDOIN |
J8 | SMA VTTREF |
J9 | Ground (GND) |
J10 | SMA VTT |
J11 | VTT |
J12 | Ground (GND) for VTT |
J13 | Transient circuit 5 V 2-pin input header |
J14 | Source load selector: Jumper (pins 1 and 2) part of transient circuit |
J15 | Sink load selector Jumper (pins 1 and 2) part of transient circuit |
J16 | V2 voltage for DDR sink – transient test |
J17 | Ground (GND) for V2 |
TP1 | Test point for the input voltage node. VDD |
TP2 | Ground (GND) |
TP3 | Test point for EN signal |
TP4 | Test point for Bode signal injection |
TP5 | Test point for Bode signal injection |
TP6 | Test point for output voltage node VTT |
TP7 | Test point for input voltage node VLDOIN |
TP8 | Test point for input voltage node VLDOIN |
TP9 | Test point for output voltage VTTREF |
TP10 | Test point for PGOOD signal |
TP11 | Test point Ground (GND) |
TP12 | Test point Ground (GND) |
TP13 | Test point Ground (GND) |
TP14 | Test point Ground (GND) |
TP15 | Test point or voltage input for 5 V transient circuit |
TP16 | Test point Ground (GND) |
TP17 | Test point Ground (GND) |
TP18 | Test point Clock |
TP19 | Test point for voltage source V2 |