SLVUCK4A
march 2023 – july 2023
TPS25948
1
TPS25948EVM: Evaluation Module for TPS25948 eFuse
Trademarks
1
Introduction
1.1
EVM Features
1.2
EVM Applications
2
Description
3
Schematic
4
General Configurations
4.1
Physical Access
4.2
Test Equipment and Setup
4.2.1
Power Supplies
4.2.2
Meters
4.2.3
Oscilloscope
4.2.4
Loads
5
Test Setup and Procedures
5.1
Hot-Plug Test
5.2
Overcurrent Test
5.3
Output Hot-Short Test
5.4
Wakeup into Short Test
5.5
Overvoltage Test
5.6
Priority Power Mux Test
6
EVAL Board Assembly Drawings and Layout Guidelines
6.1
PCB Drawings
7
Bill Of Materials (BOM)
8
Revision History
1.2
EVM Applications
This EVM can be used for the following applications:
Smartphone and tablet
PC and notebook
USB port protection
Power MUXing/ORing
Adapter and charger input protection