SLVUCK9A august 2023 – august 2023 TPS562203 , TPS562206
Synchronous buck converter TPS56220X is used in the EVM to achieve the high-efficiency power delivery and voltage conversion. The TPS562203 operates in Eco-mode, which maintains high efficiency during light loading. The TPS562206 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions.
PART NUMBER | Mode | Package |
---|---|---|
TPS562203 | ECO | DRL (SOT-563, 6) |
TPS562206 | FCCM |