SLVUCK9A
august 2023 – august 2023
TPS562203
,
TPS562206
1
Description
Trademarks
1
Features
2
Applications
3
Hardware Image
4
Evaluation Module Overview
4.1
Introduction
4.2
Kit Contents
4.3
Reference
4.4
Device Information
5
Performance Specification Summary
6
Output Voltage Setpoint
7
Test Setup and Results
7.1
Input, Output Connections
7.2
Start-Up Procedure
7.3
Efficiency
7.4
Load Regulation
7.5
Line Regulation
7.6
Load Transient Response
7.7
Start-Up
7.8
Shutdown
7.9
Output Voltage Ripple
8
Hardware Design Files
8.1
Schematic
8.2
Layout
8.3
Bill of Materials
9
Reference
10
Revision History
1
Features
4.2-V to 17-V input voltage range
0.6-V to 7-V output voltage range
Up to 2-A output current
Eco-mode / FCCM mode
Fast transient response