SLVUCK9A
august 2023 – august 2023
TPS562203
,
TPS562206
1
Description
Trademarks
1
Features
2
Applications
3
Hardware Image
4
Evaluation Module Overview
4.1
Introduction
4.2
Kit Contents
4.3
Reference
4.4
Device Information
5
Performance Specification Summary
6
Output Voltage Setpoint
7
Test Setup and Results
7.1
Input, Output Connections
7.2
Start-Up Procedure
7.3
Efficiency
7.4
Load Regulation
7.5
Line Regulation
7.6
Load Transient Response
7.7
Start-Up
7.8
Shutdown
7.9
Output Voltage Ripple
8
Hardware Design Files
8.1
Schematic
8.2
Layout
8.3
Bill of Materials
9
Reference
10
Revision History
7.3
Efficiency
Figure 7-8
shows the efficiency for the TPS562203EVM at an ambient temperature of 25°C.
Figure 7-15
shows the efficiency for the TPS562206EVM at an ambient temperature of 25°C.
Figure 7-2
TPS562203EVM Efficiency
Figure 7-3
TPS562206EVM Efficiency