Connect voltmeter2 at VOUTS+ and VOUTS– sense
points to measure the output voltage.
Connect load1 to the VOUT1+ and VOUT1– connections as shown in Figure 4-1. Set the load to constant-resistance mode or
constant-current mode at 0 A before applying input voltage.