SLVUCL3 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – DRV8317HEVM + LAUNCHXL-F280049C
    2. 4.2 Connection Details
    3. 4.3 LED Lights
    4. 4.4 DRV8317HEVM Configurability – Jumpers and Resistors
      1. 4.4.1 DRV8317H Compatibility
      2. 4.4.2 DRV8317S Compatibility
      3. 4.4.3 MCU Power Options
      4. 4.4.4 Interfacing DRV8317HEVM and LAUNCHXL-F280049C LaunchPad
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 C2000 InstaSPIN Universal GUI
    2. 6.2 Motor Identification
    3. 6.3 Sensorless-FOC Commutation
    4. 6.4 Torque Control, Speed Control, and Advanced Modulation Techniques
    5. 6.5 SPI Communication (DRV8317S only)
  9. 7Schematics
    1. 7.1 Main Supply
    2. 7.2 DRV8317H/S
    3. 7.3 3.3V Buck Regulator and VREF
    4. 7.4 26
    5. 7.5 LaunchPad Connections
    6. 7.6 Connectors & Interface
    7. 7.7 Status LEDs, Voltage Sense, and Protection
  10. 8Revision History

Abstract

This document is provided with the DRV8317HEVM customer evaluation module (EVM) to evaluate the DRV8317 4.5-V to 20-V Three-Phase Smart Gate Driver. This User's Guide details the implementation of the EVM and shows how to set up and power the board with the LAUNCHXL-F280049C (C2000 Piccolo MCU F280049C LaunchPad™ development kit).

Note: The DRV8317HEVM comes automatically populated with and configured for the DRV8317H hardware device. It is also compatible for the DRV8317S variant, but the user will need to modify the board to make it compatible for the SPI variant (see Section 4.4).