SLVUCL5 june 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
This user’s guide describes the characteristics, operation, and use of TI's evaluation module (EVM) for the TPS6287x-Q1 devices. The TPS62876EVM-199 is designed to help the user easily evaluate and test the operation and functionality of a stacked configuration of three TPS62876 buck converters. The device also can be used to evaluate TPS62874-Q1, TPS62875-Q1, TPS62876-Q1 and TPS62877-Q1 devices in this configuration. The EVM converts a 2.7-V to 6.0-V input voltage to a regulated 0.75-V output voltage. The output current of this EVM can go up to 75 A. This user’s guide includes setup instructions for the hardware, a printed-circuit board (PCB) layout, a schematic diagram, and a bill of materials (BOM).