SLVUCM2A
january 2023 – july 2023
TPSF12C3
,
TPSF12C3-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specifications
1.4
Device Information
2
Hardware
2.1
EVM Description
2.2
Setup
2.2.1
High-Voltage Testing
2.2.2
EVM Connections
2.2.3
Low-Voltage Testing
2.3
Header Information
2.4
EVM Performance Validation
2.5
AEF Design Flow
2.5.1
AEF Circuit Optimization and Debug
3
Implementation Results
3.1
EMI Performance
3.2
Insertion Loss
3.3
Surge Immunity
3.4
SENSE and INJ Voltages
4
Hardware Design Files
4.1
Schematic
4.2
Bill of Materials
4.3
PCB Layout
4.3.1
Assembly Drawings
4.3.2
Multi-Layer Stackup
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
Trademarks
7
Related Documentation
7.1
Supplemental Content
8
Revision History
Features
Improved CM
EMI performance
for applications with three-phase AC input
Helps to meet EMI standards, such as CISPR 11, 25 or 32
Voltage-sense, current-inject AEF topology presents low shunt impedance to ground
Up to 30 dB reduction in the CM EMI signature from 100 kHz to 3 MHz
A higher effective Y-capacitance enables a reduction in CM choke size, weight and cost
No additional magnetic components required
Simple configuration for three-phase AC systems
Integrated sensing filter and summing network
Low Y-capacitor line-frequency leakage current to chassis ground maintains safety
Simplified compensation and damping network
Inherent protection features for reliable design
Withstands 6-kV+ surge with minimal external component count
Helps meet IEC 61000-4-5 surge immunity system-level specification
Integrated SENSE input surge protection
Wide VDD supply voltage range of 8 V to 16 V
Undervoltage lockout (UVLO) set to turn on and off at 7.7 V and 6.7 V, respectively
Quiescent supply current of 12.5 mA
175°C thermal shutdown protection
Integrated VDD-to-EN pullup allows use of an open-drain/collector device for disable function
Fully assembled, tested and proven four-layer
PCB design
with 1" × 0.8" (25 mm × 20 mm) total area