The TPS65219-Q1 is a cost and space
optimized power management IC (PMIC) that has flexible mapping to support the power
requirements from different processors and SoCs. This PMIC contains seven regulators; 3
buck regulators and 4 Low Drop-out Regulators (LDOs). Additionally, it has I2C
communication, GPIOs and configurable multi-function pins. TPS65219-Q1 is characterized
for -40°C to +125°C ambient temperature. For safety sensitive applications, TPS65219-Q1
is functional safety capable. Therefore the TPS65219-Q1 development process is a
TI-quality managed process, also functional safety FIT rate calculation and failure mode
distribution (FMD) is available. Whenever entering the INITIALIZE state, the PMIC reads
its memory and loads the registers with the content from the EEPROM. The EEPROM loading
takes approximately 2.3ms. The power-up sequence can only be executed after the
EEPROM-load and all rails are discharged below the SCG threshold. This document
describes the default configuration programmed on
TPS6521923W-Q1.
Note: The NVM configuration described
in this document is ideal for the application described below but can also be
used to power other processors or SoCs with equivalent power requirements:
- Processor: AM62x-Q1
(automotive)
- CORE voltage: 0.75V
(up to 3.5A)
- Memory: LDDR4
- Input supply (VSYS,
PVIN_Bx): 5V