SLVUCM6 March   2024 TPS65219-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PDN and Sequence Diagrams
    1. 2.1 TPS6521923W-Q1 Sequence and Power Block Diagram
  6. 3EEPROM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Multi PMIC Config

Over-Current Deglitch

This section describes the default settings for the over current deglitch. When any of these registers are set (value = 1b), it enables the long-deglitch option for the corresponding rail.

Table 3-14 Over Current Deglitch
Register Address Field Name Value Description
0x23 EN_LONG_DEGL_FOR_OC_BUCK1 0x0 Deglitch duration for OverCurrent on BUCK1 is ~20us
0x23 EN_LONG_DEGL_FOR_OC_BUCK2 0x0 Deglitch duration for OverCurrent on BUCK2 is ~20us
0x23 EN_LONG_DEGL_FOR_OC_BUCK3 0x0 Deglitch duration for OverCurrent on BUCK3 is ~20us
0x23 EN_LONG_DEGL_FOR_OC_LDO1 0x0 Deglitch duration for OverCurrent on LDO1 is ~20us
0x23 EN_LONG_DEGL_FOR_OC_LDO2 0x0 Deglitch duration for OverCurrent on LDO2 is ~20us
0x23 EN_LONG_DEGL_FOR_OC_LDO3 0x0 Deglitch duration for OverCurrent on LDO3 is ~20us
0x23 EN_LONG_DEGL_FOR_OC_LDO4 0x0 Deglitch duration for OverCurrent on LDO4 is ~20us