The TPS61033EVM-105 evaluates the performance of the TPS61033, which is a 5-A valley switching current limit boost converter. This user's guide describes the input and output ranges, EVM setup, bill of materials (BOM), schematic, and the PCB layout.
All trademarks are the property of their respective owners.
Table 1-1 provides a summary of the TPS61033EVM performance characteristics, tested at 25°C ambient temperature.
TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Input voltage | 3.6 | V | |||
Output voltage | TPS61033EVM, VIN = 3.6 V | 5.0 | V | ||
Output current | VIN = 3.6 V | 1 | A |
The EVM is designed to support some modifications by the user. The external component can be changed according to the real application.