SLVUCN3 March 2023 TPS61033
Reference Designator | Description |
---|---|
J1-VIN | Positive input connection from the input supply for the EVM. |
J2-VOUT | Positive connection for the output voltage. |
J3-GND | Return connection from the input supply for the EVM. |
J4-GND | Return connection for the output voltage. |
J5-VIN | Input voltage sensing for measuring efficiency. VIN_S+ is for positive input and VIN_S- is for negative input. |
J6-VOUT | Output voltage sensing for measuring efficiency. VOUT_S+ is for output positive node and VOUT_S- is for output negative node. |
J7-PG | Test point to measure PG pin waveform. |
JP1-MODE | MODE pin input jumper. Place a jumper across MODE and VIN to set the device in forced PWM mode. Place a jumper across MODE and GND to set the device in auto PFM mode. |
JP2-EN | EN pin input jumper. Place a jumper across EN and VIN to turn on the IC. Place a jumper across EN and GND to turn off the IC. |
TP1-SW | Test point to measure SW pin waveform. |