The TPS274C65USBEVM is an application
level evaluation module made to showcase the powerful power delivery features of the
TPS274C65 industrial high-side switch. The TPS274C65USBEVM is meant to mimic a
real-world industrial end-application and thus comes with features such as an
integrated TM4C ARM Cortex-M4F microcontroller, digital isolation, multiple
high-side switches connected to the MCU via SPI, and compact layout design with
limited test-points. In addition to the hardware EVM, a software package of both the
firmware running on the TM4C microcontroller (written in embedded C) and a host GUI
with source code are provided to be used as a reference in the end application.
Features include:
- 2 x TPS274C65 65mΩ
quad-channel industrial high-side switches placed in "addressable SPI"
configuration
- Provides 8x total
independent output channels with parallel configurations
supported
- Adjustable current
limit with special inrush duration control for capacitive
charging
- Integrated ADC
allowing for high-accuracy reporting of current sense, FET
temperature, and input/output voltage
- Integrated TM4C123 ARM
Cortex-M4F microcontroller with USB host interface
- Plug-and-play
operation using USB-HID with no need for customer driver
installation
- Pre-programmed
firmware with no need for an external debugger
- External programming
of custom firmware possible via 10-pin ARM debugger
- Full-featured and lightweight
Windows host GUI for device configuration and monitoring
- Ability to
configure/change all register settings of both TPS274C65 devices
including current limit, diagnostic configurations, etc.
- Reporting/sensing of
load current, FET temperature, and input/output voltage with active
graphing
- Fault monitoring and
reporting for full array of fault conditions such as current limit,
thermal faults, open load/wirebreak, etc.
- Complete digital isolation
from digital and high-current rails using the ISO7763DWR reinforced
isolation device