SLVUCN6 February 2023 TPS274C65
The TPS274C65EVM is an application level evaluation module made to showcase the powerful power delivery features of the TPS274C65 industrial high-side switch. The TPS274C65EVM is meant to mimic a real-world industrial end-application and thus comes with features such as an integrated TM4C ARM Cortex-M4F microcontroller, digital isolation, multiple high-side switches connected to the MCU via SPI, and compact layout design with limited test-points. In addition to the hardware EVM, a software package of both the firmware running on the TM4C microcontroller (written in embedded C) and a host GUI with source code are provided to be used as a reference in the end application.