SLVUCO3A June 2023 – November 2023 TPS22999
Table 7-1 lists the TPS22999EVM BOM.
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
PCB |
1 |
Printed Circuit Board |
PSIL249 |
Any |
||
C2 |
1 |
1 µF |
1 µF ±10% 25 V Ceramic Capacitor X5R 0603 (1608 Metric) |
0603 |
GRM188R61E105KAADD |
Murata |
C3 |
1 |
100 nF |
0.1µF ±10% 25 V Ceramic Capacitor X8R 0603 (1608 Metric) |
0603 |
C1608X8R1E104K080AA |
TDK Corporation |
C5 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 |
0603 |
C0603C104J3RACTU |
Kemet |
H1, H2, H3, H4 |
4 |
Bumpon, Hemisphere, 0.44 X 0.20, Clear |
Transparent Bumpon |
SJ-5303 (CLEAR) |
3M |
|
J1, J2 |
2 |
Standard Banana Jack, insulated, 10 A, red |
571-0500 |
571-0500 |
DEM Manufacturing |
|
J3, J4 |
2 |
Standard Banana Jack, insulated, 10 A, black |
571-0100 |
571-0100 |
DEM Manufacturing |
|
JP1, JP2 |
2 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
R1 |
1 |
100k |
100 kOhms ±1% 0.25W, 1/4W Chip Resistor 1206 (3216 Metric) High Voltage Thick Film |
1206 |
RCV1206100KFKEA |
Vishay |
SH-J1, SH-J2 |
2 |
1x2 |
Shunt, 100mil, Flash Gold, Black |
Closed Top 100mil Shunt |
SPC02SYAN |
Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5 |
5 |
Test Point, Multipurpose, Black, TH |
Black Multipurpose Testpoint |
5011 |
Keystone |
|
TP6, TP8, TP9, TP11 |
4 |
Test Point, Multipurpose, Red, TH |
Red Multipurpose Testpoint |
5010 |
Keystone |
|
TP12, TP13, TP14 |
3 |
Test Point, Multipurpose, White, TH |
White Multipurpose Testpoint |
5012 |
Keystone Electronics |
|
U1 |
1 |
5-V 1.5-A 10-mΩ On-Resistance Load Switch with Regulated Inrush Current, DSBGA8 |
DSBGA8 |
TPS22999YCHR |
Texas Instruments |