SLVUCO6 june 2023 TPSI2072-Q1
The TPSI2072-Q1 is a dual channel isolated solid state relay designed for high voltage automotive and industrial applications such as battery management systems, EV/HEV onboard chargers, mechanical relay replacement, DC link pre-charging, and more. The TPSI2072-Q1 seamlessly replaces relays without need for a secondary side supply while leveraging unique isolation technology integrated in a compact SOIC package. The entire primary side of the device requires only 9 mA of input current, enabling the user to drive the VDD, EN1, and EN2 pins from two microcontroller GPIO pins and eliminating the need for an external low side switch used in Photomos solutions. The secondary side consists of back-to-back MOSFETs with a standoff voltage of +/– 600 V from S1 to SM and S2 to SM. The TPSI2072-Q1 MOSFETs' avalanche robustness and thermally conscious package design allow it to survive system level dielectric withstand testing (HiPot) and DC fast charger surge currents of up to 2 mA without requiring any external components.