Apply a bias supply voltage of 8 V to
16 V (nominal 12 V, with ripple voltage less than 20 mV peak-to-peak) between the
VDD and GND terminals of J7. Probe the INJ terminal at header J1 with respect to
GND; it should operate at a DC voltage of VVDD/2 and have no AC
perturbations that indicate instability. The VDD current consumption should be
approximately 12 mA.
The user should perform
low-voltage testing prior to connection to a high-voltage power stage. To
provide CM excitation, connect a 5-V peak-to-peak square-wave source from a function
generator on the regulator-side power connector J6, as shown in Figure 3-4. A 1-nF capacitor in series with the source emulates a practical
CM noise source impedance.
Using the CM excitation
source, verify the dynamic voltage range of the TPSF12C1 INJ pin. Ensure
that the INJ pin voltage relative to GND operates in a window between
2.5 V and VVDD – 2 V.
Connect a LISN on the input side at
J5 and measure the EMI with AEF disabled (EN jumpered to OFF at J8) to benchmark the
existing passive filter. The bottom terminal of inject capacitor can be shorted to
GND when AEF is disabled by tying the INJ terminal of J1 to GND. This emulates the
Y-capacitor connection in an equivalent passive filter design.
Remove the pulldown short on the
inject capacitor and enable the AEF circuit by allowing the EN to float high. Repeat
the EMI measurement, thus quantifying the EMI reduction related to AEF circuit
operation.
In a similar fashion (but with the
LISN replaced by a 50-Ω load connecting from L and N to GND), perform a comparison
of filter insertion loss performance using a suitable network analyzer. SMB
jacks J2, J3 and J4 on the EVM facilitate signal injection, reference measurement
and test measurement, respectively.
Using high-voltage safety
precautions, connect the switching power stage as shown in Figure 3-3. Depopulate components R1, R2 and
C20 to maximize the clearance spacing from high-voltage nodes to ground
adjacent the SMB jacks. Turn the regulator ON and perform EMI measurements with AEF
enabled and disabled, similar to the procedure outlined in steps 3 and 4 above.
Turn the regulator OFF. Wait for all
high-voltage capacitors to fully discharge.