SLVUCQ3 july   2023 TPS92621-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Test Setup
    2. 2.2 Connector Map
    3. 2.3 Jumper Map
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1.     Trademarks

Bill of Materials (BOM)

Table 4-1 lists the TPS92629Q1EVM BOM.

Table 3-1 Bill of Materials
DesignatorQtyDescriptionPart NumberManufacturer
C1, C22CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 080508055C105K4Z2AAVX
C31CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 0, 060306035C104K4Z4AAVX
C41CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0603C1608X7R1H103K080AA TDK
D11DIODE, SCHOTTKY, 60 V, 3 A, DO214ACSK36A-LTPMSCT-NDMicro Commercial Co
D2, D3, D43LED Uni-Color Red 71lm 632nm Chip LED 3-Pin SMD T/RLR H9PP-HZJZ-1-1-350-R18-ZOsram Opto
R1, R22RES, 1.21, 1%, 0.1 W, AEC-Q200 Grade 0, 0603CRCW06031R21FKEAVishay-Dale
R3, R4, R53RES, 75, 5%, 1 W, AEC-Q200 Grade 0, 2512CRCW251275R0JNEGVishay-Dale
R6, R8, R103RES, 10.0 k, 1%, 0.1 W, 0603RCG060310K0FKEAVishay Draloric
R71RES, 73.2 k, 1%, 0.1 W, 0603RC0603FR-0773K2LYageo
R91RES, 38.8 k, 0.1%, 0.1 W, 0603RT0603BRD0738K8LYageo America
R111RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603CRCW060320K0FKEAVishay-Dale
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J66Shunt, 100mil, Flash Gold, BlackSPC02SYANSullins Connector Solutions
J1 - EN, J2 - PWM, J3 - Fault, J4 - Open Test, J5 - Short Test D2, J6 - Short Test6Header, 2.54mm, 2x1, Tin, THTSW-102-23-T-SSamtec
U11Single-Channel, Automotive High Side LED Driver With Thermal Sharing ControlTPS92621QDGNRQ1Texas Instruments