SLVUCQ3
july 2023
TPS92621-Q1
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup
2.2
Connector Map
2.3
Jumper Map
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layout
3.3
Bill of Materials (BOM)
4
Additional Information
Trademarks
Features
The EVM has the following features:
LED short-to-GND, open-circuit detection and auto-recovery
Open fault mask during low-dropout mode
Thermal sharing with external resistors when supply voltage is high