SLVUCQ8 july   2023 TPSM828303

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Setting The Output Voltage
      3. 2.2.3 Loop Response Measurement
  9. 3Implementation Results
    1. 3.1 TPSM82830xAEVM Test Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Features

  • 2.25-V to 5.5-V input voltage range
  • 0.5-V to 4.5-V adjustable output voltage
  • 1% FB voltage accuracy (–40°C to 125°C TJ)
  • 2.0-MHz switching frequency
  • DCS-Control topology
  • Optimized EMI performance
  • Facilitates CISPR 11/32 compliance
    • Integrated on-chip noise-filtering capacitors
    • Measurements according to CISPR available
  • Excellent transient response
  • MODE pin, power-good output
  • Supports 1.2-V GPIO
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Thermal shutdown protection
  • Hiccup or latch-off OCP/OVP