SLVUCR9B August   2023  – January 2024 TPS2HCS10-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Assembly Instructions
    2. 2.2 Revision Differences
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
    6. 2.6 Transient Testing
  9. 3Software
    1. 3.1 Software Usage
      1. 3.1.1  Command Center View
      2. 3.1.2  I2T Tuner
      3. 3.1.3  Device Settings
      4. 3.1.4  Channel Settings
      5. 3.1.5  Console View
      6. 3.1.6  Log View
      7. 3.1.7  Importing/Exporting
      8. 3.1.8  Firmware Updates
      9. 3.1.9  Persist Settings
      10. 3.1.10 Language Settings
    2. 3.2 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Bill of Materials (BOM)

Table 5-1 lists the bill of materials for the HSS-2HCS10EVM daughter card.

Table 4-1 Bill of Materials (Daughter Card)
Designator Quantity Value Description Package Reference Part Number Manufacturer
C1 1 4700 pF CAP, CERM, 4700 pF, 50 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0805 0805 CGA4C2NP01H472J060AA TDK
J1, J2 2 Header, 100mil, 12x1, TH Header, 12x1, 100mil, TH 800-10-012-10-001000 Mill-Max
U1 1 TPS2HC10SF-Q1 HTSSOP16 TPS2HC10SF-Q1 Texas Instruments

Table 5-2 lists the bill of materials for the HSS-HCMOTHERBRDEVM.

Table 4-2 Bill of Materials (Motherboard)
Designator Quantity Value Description Package Reference Part Number Manufacturer
1 1 Crystal, 16 MHz, 8pF, SMD 3.2x0.75x2.5mm NX3225GA-16.000M-STD-CRG-1 NDK
C1, C3 2 4700pF ±10% 100V Ceramic Capacitor X7R 0603 (1608 Metric) 0603 ESD31C472K4T2A-18 AVX Corporation
C2 1 2.2uF CAP, CERM, 2.2 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 0805 CGA4J3X7R1H225K125AE TDK
C4 1 0.47uF CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 CGA3E3X7R1H474K080AE TDK
C5, C6 2 0.022µF ±10% 100V Ceramic Capacitor X7R 0805 (2012 Metric) 0805 VJ0805Y223KXBBC31 Vishay
C7, C12 2 0.1uF CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 0603 C1608X7R1H104K080AA TDK
C8, C9 2 22uF CAP, CERM, 22 uF, 10 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 1206 GCM31CR71A226KE02 MuRata
C10 1 4.7uF CAP, CERM, 4.7 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210 1210 C1210C475K5RACAUTO Kemet
C11 1 100uF CAP, AL, 100 uF, 35 V, +/- 20%, 0.117 ohm, AEC-Q200 Grade 2, TH Cap 8x11.5mm EEU-FC1V101 Panasonic
C13 1 1uF CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0805 0805 8.85012E+11 Wurth Elektronik
C14, C27 2 1uF CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 0402 GCM155C71A105KE38D MuRata
C15 1 2.2uF CAP, CERM, 2.2 uF, 35 V, +/- 10%, X5R, 0402 0402 C1005X5R1V225K050BC TDK
C16, C17 2 10pF CAP, CERM, 10 pF, 50 V,+/- 1%, C0G/NP0, 0402 0402 GRM1555C1H100FA01D MuRata
C18 1 2.2µF 2.2µF ±10% 35V Ceramic Capacitor X6S 0603 (1608 Metric) 0603 GRT188C8YA225KE13D Murata
C19, C20, C22, C24, C26 5 0.1uF CAP, CERM, 0.1 uF, 25 V, +/- 10%, X5R, 0402 0402 GRM155R61E104KA87D MuRata
C21, C28 2 24pF CAP, CERM, 24 pF, 50 V, +/- 5%, C0G/NP0, 0603 0603 GRM1885C1H240JA01D MuRata
C23, C25 2 0.01uF CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0402 0402 GCM155R71E103KA37D MuRata
D1 1 200V Diode, Switching, 200 V, 0.2 A, SOT-23 SOT-23 BAS21-7-F Diodes Inc.
D2 1 50V Diode, Schottky, 50 V, 1 A, SMA SMA B150-13-F Diodes Inc.
D3 1 36V Diode, TVS, Uni, 36 V, 58.1 Vc, SMB SMB SMBJ36A-13-F Diodes Inc.
D4 1 20V Diode, TVS, Uni, 20 V, 32.4 Vc, SMB SMB SMBJ20A-13-F Diodes Inc.
D5, D6 2 Green LED, Green, SMD 0805 LED LTST-C171GKT Lite-On
H1, H2, H3, H4 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
J1, J2 2 Receptacle, 2.54mm, 12x1, Gold, TH Receptacle, 2.54mm, 12x1, TH 801-47-012-10-012000 Mill-Max
J3, J15 2 Header, 2.54mm, 2x1, TH Header, 2.54mm, 2x1, TH 961102-6404-AR 3M
J4, J6, J8, J9 4 Panel Socket, 24A, R/A, Gold, TH Panel Socket, R/A, TH FCR7350R Cliff Electronic Components
J5, J7 2 Panel Socket, 24A, R/A, Gold, TH Panel Socket, R/A, TH FCR7350B Cliff Electronic Components
J10, J11 2 Header, 2.54mm, 3x1, Gold, TH Header, 2.54mm, 3x1, TH 961103-6804-AR 3M
J12 1 USB - C (Type - C) USB 2.0 Receptacle Connector 24 Position Surface Mount, Right Angle; Through Hole CONN_USB_9MM58_7MM53 USB4105-GF-A GCT
J13 1 Header, 2.54mm, 3x2, Gold, TH Header, 2.54mm, 3x2, Gold, TH HTSW-103-07-G-D Samtec
J14 1 Header (Shrouded), 1.27mm, 5x2, Gold, SMT Header(Shrouded), 1.27mm, 5x2, SMT FTSH-105-01-F-DV-K Samtec
L1 1 3.3uH Inductor, Shielded, Ferrite, 3.3 µH, 3.5 A, 0.025 ohm, AEC-Q200 Grade 0, SMD 6.3x6mm CLF6045NIT-3R3N-D TDK
R1, R2, R3, R7, R8, R9, R10 7 1.00k RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04021K00FKED Vishay-Dale
R4 1 4.7k RES, 4.7 k, 5%, 0.125 W, 0805 0805 CRCW08054K70JNEA Vishay-Dale
R5 1 698 RES, 698, 0.1%, 0.125 W, 0805 0805 RT0805BRD07698RL Yageo America
R6 1 220 RES, 220, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 0805 CRCW0805220RJNEA Vishay-Dale
R11 1 33.2k RES, 33.2 k, 1%, 0.1 W, 0603 0603 RC0603FR-0733K2L Yageo
R12 1 14.3k RES, 14.3 k, 1%, 0.1 W, 0603 0603 RC0603FR-0714K3L Yageo
R13, R14, R15 3 330 RES, 330, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402330RFKED Vishay-Dale
R16, R17, R18, R19, R26 5 10.0k RES, 10.0 k, 1%, 0.063 W, 0402 0402 RC0402FR-0710KL Yageo America
R20 1 100 RES, 100, 1%, 0.1 W, 0402 0402 ERJ-2RKF1000X Panasonic
R21, R22, R23, R24 4 33 RES, 33.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 RMCF0402FT33R0 Stackpole Electronics Inc
R25 1 0 RES, 0, 5%, 0.1 W, 0603 0603 ERJ-3GEY0R00V Panasonic
SH-J1, SH-J2, SH-J3, SH-J4 4 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP1, TP4, TP5, TP6 4 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone
TP2, TP3 2 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone
TP7, TP8, TP9 3 Test Point, Multipurpose, Green, TH Green Multipurpose Testpoint 5126 Keystone
U1 1 36-V, 2-A Buck Converter with 1.5 µA IQ in 2-mm x 2-mm HotRod QFN VQFN-HR9 LMR43610MSC3RPERQ1 Texas Instruments
U2 1 High performance 32-bit ARM(R) Cortex(R)-M4F based MCU, PM0064A (LQFP-64) PM0064A TM4C123GH6PMI7R Texas Instruments
U3 1 500-mA, 17-V linear voltage regulator VSON8 TLV76633QWDRBRQ1 Texas Instruments
Y1 1 Crystal, 32.768 kHz, 12.5pF, SMD 1.4x1.4x5.0mm SMD MS3V-T1R 32.768KHZ +/-20PPM 12.5PF Micro Crystal AG