SLVUCR9B August 2023 – January 2024 TPS2HCS10-Q1
The HSS-HCMOTHERBRDEVM and daughter cards uses the following devices from Texas Instruments.
Device Name | Description | Purpose |
---|---|---|
TM4C123GH6PMI7R | 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin | Acts as USB<->SPI bridge between host PC and high-side switch. |
LMR43610MSC3RPERQ1 | 36-V, 1-A/2-A Buck Converter with <2.5 µA IQ at 150°C TJMAX in 4-mm2 HotRod™ QFN | Derives the 3.3V VDD rail for the high-side switch from the input power supply |
TLV76633QWDRBRQ1 | Fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator | Provides 3.3V supply for microcontroller from 5 V USB signal |
TPS2HCS10-Q1 | 11-mOhm, Automotive Dual-Channel, SPI controlled High-Side Switch with low Quiescent Current ON Mode and Integrated I2t Wire Protection | High-side switch being evaluated |