SLVUCR9B August 2023 – January 2024 TPS2HCS10-Q1
The Smart Fuse Configurator tool has the ability to import/export settings into the GUI so that the user can quickly load a previous configuration upon loading the program. This is simply done through the Save Settings and Load Settings prompts from the File menu. Note that the settings can only be saved/loaded when the high-side switch EVM is connected. When saved, the settings are in a simple ASCII format such as follows:
TPS2HCS10CONFIGURATOR
/* TPS2HC10S_LPM */
3,65504
/* TPS2HC10S_FAULT_MASK */
5,65426
/* TPS2HC10S_SW_STATE */
7,65532
/* TPS2HC10S_DEVICE_STAT */
8,65024
/* TPS2HC10S_DEV_CONFIG */
9,65432
/* TPS2HC10S_ADC_CONFIG */
10,65515
/* TPS2HC10S_PWM_CH1 */
14,65025
/* TPS2HC10S_ILIM_CONFIG_CH1 */
15,141
/* TPS2HC10S_DIAG_CONFIG_CH1 */
16,33794
/* TPS2HC10S_I2T_CONFIG_CH1 */
20,416
/* TPS2HC10S_PWM_CH2 */
22,1
/* TPS2HC10S_ILIM_CONFIG_CH2 */
23,0
/* TPS2HC10S_DIAG_CONFIG_CH2 */
24,0
/* TPS2HC10S_I2T_CONFIG_CH2 */
28,0