SLVUCS6 August   2024 TPS65987DDK

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Items Required for Operation
    2. 2.2 Powering the TPS65987DDKEVM
    3. 2.3 Jumper Configuration
    4. 2.4 Connector Functionality
    5. 2.5 Test Points
    6. 2.6 LEDs
    7. 2.7 Switches
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Debugging the EVM
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Debugging the EVM

The following checks can help resolve issues when connecting the TPS65987DDKEVM to another EVM or USB Type-C device and no status LEDs are on:

  • Make sure that a firmware image is loaded on the TPS65987DDKEVM, using the TPS6598x configuration tool (GUI).
  • Make sure the CC lines are toggling for dual-role port functionality.
  • Make sure the following system supplies:
    • P3V3 = 3.3V
    • P5V0 = 5V
    • Barrel jack / SYS_PWR = 20V (when plugged in).
    • VAR_DCDC = 5V (when barrel jack is plugged in without a USB Type-C attached cable or device).
    • VBUS = 5V, 9V, 15V, or 20V (when USB Type-C port is attached to another EVM or device).