SLVUCS6 August 2024 TPS65987DDK
Table 2-2 lists the TPS65987DDKEVM connector and functionality.
Designator | Description |
---|---|
J1 | USB Type-C connector; TI recommends using an active or e-marked USB Type-C cable. |
J2 | Expansion board connector: Option to connect to external module. |
J3 | Micro-B connector: Connect to a PC to flash a project on the PD controller. Users must download the TPS6598x configuration tool(GUI) to flash a project properly. |
J9 | Barrel jack connector: Use a 19V to 20V DC supply. A standard Dell or HP notebook adapter (or similar) provides the required power. |