Power Supply: Connect to VIN(-) and
Ammeter1. The power supply must be capable of supplying 16A. Adjustable voltage range must
be from 6V to 36V.
Multimeters:
- Voltmeter 1: Measure the input
voltage at VINS+ to VINS–.
- Voltmeter 2: Measure the output
voltage at VOUTS+ to VOUTS–.
- Ammeter: Measure the input
current. Connect to the power supply and VIN(+).
Electronic Load:
- Load: Connect to VOUT(+) and
VOUT(-). The electronic load must be capable of sinking 12A.